Installing submounting resistor BW120-001, BW100-002/M

Size 1 and 2 inverters can be installed in the control cabinet together with a braking resistor. The braking resistor is located on the rear panel of the inverter and therefore has the same mounting hole pattern as the inverter.

During installation, note that the retaining screws [1] and [2] must be 20 mm longer for BW120-001 and 60 mm longer for BW100-002/M than for installation without a braking resistor.

  1. Place the braking resistor at the desired position in the control cabinet as shown in the figure, and screw in the 4 retaining screws [1] and [2] without tightening them.
  2. Place the inverter with the slotted holes in the device base plate onto the retaining screws [1] from the top.
  3. Push the inverter backwards to insert the retaining screws [2] into the upper holes in the device base plate.
  4. Lower the inverter.
  5. Install the shield plate; see chapter Mechanical installation.
  6. Tighten the retaining screws [1] and [2].

The submounting resistor can be installed next to an inverter, see the following figure. Keep a lateral distance of 10 mm. The hole distance of the submounting braking resistor must be larger than the hole distance of the inverter.