General technical data
The following general technical data refers to the basic unit.
Interference immunity | Meets EN 61800-3; 2nd environment |
Interference emission | Limit value class C2 according to EN 61800‑3. From size 4, a line filter is required for limit class C2. The interference suppression level can be improved using appropriate measures. For further information, refer to chapter EMC-compliant installation according to EN 61800-3. |
Ambient temperature ϑamb | 0 – 40 °C without derating 40 – 60 °C with deratingWhen using a CS..A safety option, the ambient temperature is limited to a maximum of 55 °C. For further information, refer to chapter "Project planning" > "Selection of an inverter" > Power reduction factors in the product manual. |
Type of cooling | Increased air cooling due to an installed, temperature-controlled fan |
Short-circuit current | The uninfluenced short-circuit current in accordance with EN 61800-5-1 is 65 kA. |
Degree of protection | Sizes 1 – 4: IP20 in accordance with EN 60529 From size 5: IP10 in accordance with EN 60529 (IP20 optional) |
Pollution class | 2 in accordance with IEC 60664‑1 |
Overvoltage category | III in accordance with IEC 60664-1 |
Installation altitude above sea level: | No restrictions apply to altitudes ≤ 1000 m. The following restrictions apply to altitudes > 1000 m:
|
Elevators | The STO safety subfunction is certified according to the EN 81-20 standard for lifts. |