Dielectric strength of the motor

The operation of an AC motor with a frequency inverter places a much greater load on the motor winding than in the case of operation on the supply system. All AC motors from SEW‑EURODRIVE have the required voltage endurance.

The connected third-party motor has to be designed in inverter mode for these DC link voltages.

At a line voltage of 3 × AC 400 V, the nominal DC link voltage is DC 560 V. In regenerative operation, the DC link voltage can rise to higher values, see chapter Technical data.

The inverters pulse the DC voltage of the DC link UDC from the supply cable to the motor. At SEW‑EURODRIVE, the pulsed voltage supply is available with 2.5 kHz, 4 kHz, 8 kHz, or 16 kHz. As a result, the motor is loaded with voltage peaks, high amplitude and very short rise times.

For operation of third-party motors on inverters from SEW‑EURODRIVE, their suitability must be checked.