Connection cable to terminal X2_A, X2_B for motors without digital interface

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28128524

LEONI

LEHC®

005272

Variable

1.5 mm2

AC 500 V

Open

 

HAN 10E

Female (ASB4)

CE/UL:

18191290

LEONI LEHC® 005272

Variable

1.5 mm2

/

AC 500 V

Open

 

M23, without encoding ring: female
(SH1/KH1)

CE/UL:

18191304

LEONI LEHC® 005275

Variable

2.5 mm2

/

AC 500 V

Open

 

M23, without encoding ring, female
(SH1/KH1)

CE/UL:

28128516

LEONI

LEHC®

005272

Variable

1.5 mm2

AC 500 V

Open

Conductor end sleeve

 

IS1, female, ☆ (DR.63)

CE/UL:

28135253

LEONI

LEHC®

005275

Variable

2.5 mm2

AC 500 V

Open

Conductor end sleeve

 

IS1, female, ☆
(DR.63)

CE/UL:

28128508

LEONI

LEHC®

005272

Variable

1.5 mm2

AC 500 V

Open

Conductor end sleeve

 

IS1, female, △
(DR.63)

CE/UL:

28135245

LEONI

LEHC®

005275

Variable

2.5 mm2

AC 500 V

Open

Conductor end sleeve

 

IS1, female, △
(DR.63)

CE/UL:

28128494

LEONI

LEHC®

005272

Variable

1.5 mm2

AC 500 V

Open

Conductor end sleeve

 

IS2, female, ☆
(DR.71 – 132)

CE/UL:

28135237

LEONI

LEHC®

005275

Variable

2.5 mm2

AC 500 V

Open

Conductor end sleeve

 

IS2, female ☆ (DR.71 – 132)

CE/UL:

28128486

LEONI

LEHC®

005272

Variable

1.5 mm2

AC 500 V

Open

Conductor end sleeve

 

IS2, female, △
(DR.71 – 132)

CE/UL:

28135229

LEONI

LEHC®

005275

Variable

2.5 mm2

AC 500 V

Open

Conductor end sleeve

 

IS2, female, △
(DR.71 – 132)