Connection diagram MOVIMOT® flexible DSI

The following figure shows the connections of the device:

[1]

Without function for electronics cover in connection configuration DSI.0..

[2]

Only for electronics cover in connection configuration DSI.0..

[3]

Only for electronics cover in connection configuration DSI.0.. and DSI.1..

[4]

Jumpers installed at the factory for designs without connectors with STO function. For further information, refer to chapter Connection variants of the STO safety subfunction in the product manual.

[5]

Optional connection for series connection of motor temperature sensors when a maximum of 3 motors are connected. For further connection diagrams, refer to chapter Connection diagrams for MMF32 group drive in the product manual

[6]

Devices with option /BES include additionally integrated auxiliary terminals. These auxiliary terminals are intended for connecting the BES brake rectifier only. Do not make any changes to the installation of these auxiliary terminals.

[7]

Connection unit option, see chapter Type designation of MOVIMOT® flexible DSI

For the terminal assignment, refer to chapter Terminal assignment of MOVIMOT® flexible DSI.

For the positions of the connectors, refer to chapter "Connectors" > MMF1 design, MMF31 design, MMF32 design, DSI electronics cover.

For further information regarding the brake control, refer to the product manual > chapter "Technical data" > Brake control.