Type designation of MOVIMOT® flexible DSI

The following table shows the type designation of the device.

MMF

Product family

MMF = MOVIMOT® flexible

3

Variant

1 = Device variant 1

3 = Device variant 3

1

Flange dimensions for the sizes of electronics covers

1 = Suitable for electronics cover size 1 with or without cooling fins

2 = Suitable for electronics cover size 2 with or without fan

S0

Mechanical design

S0 = Housing with metric threads for cable entry

S1 = Housing with 2 Han® Q connectors and metric threads

2

Front module

0 = Closed

1 = Engineering interface M12Only available in conjunction with MOVIMOT® flexible MMF3.

2 = Protective housing for CBG.. keypadOnly available in conjunction with MOVIMOT® flexible MMF3.

3 = Protective housing for CBG.. local keypad and key switchOnly available in conjunction with MOVIMOT® flexible MMF3.

4 = Protective housing with integrated local control (key switch)Not available with R01 load disconnector (maintenance switch without feedback contact).

–

 

D11

Maintenance switch

000 = Without switching element

D11 = Load disconnector with feedback contactOnly available in conjunction with MOVIMOT® flexible MMF3.

M11 = Load disconnector with feedback contact and overcurrent trippingOnly available in conjunction with MOVIMOT® flexible MMF3.

R01 = Load disconnector at inverter output with contact signal for output stage inhibitOnly available in conjunction with MOVIMOT® flexible MMF3.

–

 

5

Connection voltage

5 = AC 500 V

D

Power section variant EMC

D = EMC filter with limit value category C3 (EN 61800-3)

3

Connection type

3 = 3-phase

–

 

SP

Connection unit

SF = System bus or fieldbus connection unit

CO

Digital Interface (MOVILINK® DDI)

DI = Integrated MOVILINK® DDI slave (for motors without digital interface)

CO = MOVILINK® DDI interface via coaxial cable (for motors with digital interface)

0

Board design

0 = Standard connection board

–

 

C

Version

C = Generation C

/

 

BW1

Options

DSP = electrodynamic retarding function DynaStop®These options cannot be combined.

BES = BES brake rectifier control module 24 VThese options cannot be combined.

IV = Connector at the connection box

PE = Pressure compensation fitting for electronics

BW1 = Integrated BW1 braking resistor

BW2 = Integrated BW2 braking resistor

M31 = Mounting panel M31 for MMF31 designOptions /M31 and /M32 are installed at the factory.

M32 = Mounting panel M32 for MMF32 designOptions /M31 and /M32 are installed at the factory.

EBW = External BW100-005 braking resistorOption /EBW is only available in conjunction with option /M31. Option /EBW is installed and connected at the factory.

ODI = Additional digital inputs via 3 x M12 at the connection box (X5504_1, X5504_2, X5504_3)

/

 

DSI 10A

Electronics cover design

Direct System Bus Installation:

  • DSI10A = EtherCAT®/SBusPLUS (communication via M12)
  • DSI11A = EtherCAT®/SBusPLUS (communication via MINI-IO)
  • DSI12A = EtherCAT®/SBusPLUS (communication via MINI-IO), without digital inputs/outputs

–

 

0020

Nominal output current of the electronics cover

0020 = 2.0 A

0025 = 2.5 A

0032 = 3.2 A

0040 = 4.0 A

0055 = 5.5 A

0070 = 7.0 A

0095 = 9.5 A

0125 = 12.5 A

0160 = 16.0 A