Kabelquerschnitt 4.0 mm2

Anschlusskabel

Konformität/Sachnummer

Kabeltyp

Länge/Verlegeart

Kabelquerschnitt/Betriebsspannung

CE/UL:

28170687

LEONI LEHC® 005276

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

IS2, female, ☆ (DR.71 – 132)

CE/UL:

28170679

LEONI LEHC® 005276

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

IS2, female, △ (DR.71 – 132)

CE/UL:

28170636

LEONI LEHC® 005276

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

HAN®, 10E, female (ABB8)

CE/UL:

28170644

LEONI LEHC® 005276

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

HAN®, 10E, female (ALA4)

CE/UL:

28170695

LEONI LEHC® 005276

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

offen (Klemmkastenanschluss M5)

CE/UL:

28170709

LEONI LEHC® 005276

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

M23, female (SH1/KH1)SpeedTec-Verschluss

CE/UL:

28183282

HELUKABEL Li9YC11Y-HF 4G4.0 + (3 × 1.0)C

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

M23, female (SB1)SpeedTec-Verschluss

CE/UL:

28170660

LEONI LEHC® 005276

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

Adapterkabel für Retrofit

HAN® 6B, female

CE/UL:

28170717

LEONI LEHC® 005276

variabel

4 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

M23, Codier-Ring: braun, female