Kabelquerschnitt 2.5 mm2

Anschlusskabel

Konformität/Sachnummer

Kabeltyp

Länge/Verlegeart

Kabelquerschnitt/Betriebsspannung

CE/UL:

28135369

LEONI LEHC® 005275

variabel

2.5 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

offen

CE/UL:

28128443

LEONI LEHC® 005275

variabel

2.5 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

M23, female (SH1/KH1)SpeedTec-Verschluss

CE/UL:

28128478

LEONI LEHC® 005275

variabel

2.5 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

M23, Codier-Ring: braun, female

CE/UL:

28135326

LEONI LEHC® 005275

variabel

2.5 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

IS1, female, ☆ (DR.63)

CE/UL:

28135318

LEONI LEHC® 005275

variabel

2.5 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

IS1, female, △ (DR.63)

CE/UL:

28135296

LEONI LEHC® 005275

variabel

2.5 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

IS2, female, ☆ (DR.71 – 132)

CE/UL:

28135288

LEONI LEHC® 005275

variabel

2.5 mm2

/

AC 500 V

M23, Codier-Ring: braun, male

 

IS2, female, △ (DR.71 – 132)