How can we help?
Important topics
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
- Terminal assignment of MOVIMOT® flexible DFC
- Connection diagram MOVIMOT® flexible DFC
- Cable routing and cable shielding
- Connector positions MMF1../DFC.. and MMF1../DSI.. design
- Connector positions of MMF31../DFC.. and MMF31../DSI.. designs
- Connector positions of MMF32../DFC.. and MMF32../DSI.. designs
- Connector positions at the DFC.. electronics cover
- Connector positions of DFC electronics cover with safe digital inputs
- PC connection
Startup
Service
- Status and operating displays
- Overview of the LEDs for PROFINET IO
- Overview of the LEDs for EtherNet/IP™, Modbus TCP
- Overview of the LEDs for POWERLINK
- General LEDs
- Bus-specific LEDs for PROFINET IO
- Bus-specific LEDs for EtherNet/IP™ and Modbus TCP
- Bus-specific LEDs for POWERLINK
- Standard error description
- Error description CiA402 profile
- Error description for CS..A safety option
- Device replacement
Inspection and maintenance
New functions

Activating terminals X2_B for motor, brake and temperature sensor
Find out more...