Connection cable to terminal X2_A, X2_B for motors without digital interface
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UL: 28128524 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 AC 500 V | |||
Open |
| HAN 10E Female (ASB4) | ||||
CE/UL: 18191290 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 / AC 500 V | |||
Open |
| M23, without encoding ring: female | ||||
CE/UL: 18191304 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 / AC 500 V | |||
Open |
| M23, without encoding ring, female | ||||
CE/UL: 28128516 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 AC 500 V | |||
Open Conductor end sleeve |
| IS1, female, | ||||
CE/UL: 28135253 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 AC 500 V | |||
Open Conductor end sleeve |
| IS1, female, | ||||
CE/UL: 28128508 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 AC 500 V | |||
Open Conductor end sleeve |
| IS1, female, | ||||
CE/UL: 28135245 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 AC 500 V | |||
Open Conductor end sleeve |
| IS1, female, | ||||
CE/UL: 28128494 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 AC 500 V | |||
Open Conductor end sleeve |
| IS2, female, | ||||
CE/UL: 28135237 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 AC 500 V | |||
Open Conductor end sleeve |
| IS2, female | ||||
CE/UL: 28128486 | LEONI LEHC® 005272 | Variable
| 1.5 mm2 AC 500 V | |||
Open Conductor end sleeve |
| IS2, female, | ||||
CE/UL: 28135229 | LEONI LEHC® 005275 | Variable
| 2.5 mm2 AC 500 V | |||
Open Conductor end sleeve |
| IS2, female, | ||||
