Connection cables
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
Encoder cable with temperature sensor | CE/UL: 18121454 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 × 2 × 0.25 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| M23, 12-pin, 0°-coded | ||||
Encoder cable without temperature sensor | CE/UL: 18121926 | HELUKABEL Li9YC11Y | Variable
| 4 × 2 × 0.25 mm2 + 2 × 0.5 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| M23, 12-pin, 0°-coded | ||||
Encoder cable without temperature sensor | CE/UL: 18121438 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 × 2 × 0.25 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| Open | ||||
Encoder cable with temperature sensor | CE/UL: 18121446 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 × 2 × 0.25 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| Open | ||||
Encoder cable with temperature sensor | CE/UL: 18121454 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 × 2 × 0.25 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| M23, 12-pin, 0°-coded | ||||
Encoder cable without temperature sensor | CE/UL: 18121926 | HELUKABEL Li9YC11Y | Variable
| 4 × 2 × 0.25 mm2 + 2 × 0.5 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| M23, 12-pin, 0°-coded | ||||
Encoder cable without temperature sensor | CE/UL: 18121438 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 × 2 × 0.25 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| Open | ||||
Encoder cable with temperature sensor | CE/UL: 18121446 | HELUKABEL Li9Y91YC11Y-HF | Variable
| 6 × 2 × 0.25 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| Open | ||||
Encoder cable without temperature sensor | CE/UL: 18110991 | HELUKABEL Li9YC11Y | Variable
| 4 × 2 × 0.25 mm2 + 2 × 0.5 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| Encoder cover | ||||
Encoder cable without temperature sensor | CE/UL: 18121950 | HELUKABEL TOPGEBER 512 | Variable
| 4 × 2 × 0.25 mm2 / DC 60 V | ||
M23, 12-pin, 20°-coded |
| M12, 8-pin | ||||

