ECR-HA2M holding brake connection
The following table provides information about this connection:
Function | |||
|---|---|---|---|
ECR-HA2M motor connection |
Connection type | |||
|---|---|---|---|
M8, 4-pin |
Connection diagram | |||
|---|---|---|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 |
| Not assigned |
2 | 24 V or 0 V | Brake coil connection 24 V |
3 | 0 V or 24 V | Brake coil connection 24 V |
4 |
| Not assigned |
INFORMATION

