内部安全型数字量输出端F‑DO_STO

安全选件CS..A带有一个内部安全数字量输出端F-DO_STO,用于切换变频器的设备内部STO功能。

内部安全数字量输出端F-DO_STO允许的最大开关频率为10 Hz。内部安全数字量输出端F‑DO_STO的开关状态必须在60秒内至少稳定在“1”或“0”至少2秒(激活高级诊断功能后为2.5秒)。

如果针对内部安全数字量输出端F-DO_STO的内部诊断检测到故障,则会发生故障反应“输出端故障”,并锁定该输出端。