Adapters for mounting IEC motors

Gear unit type
| Adapter type
| Dimensions in mm | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B5 | C5 | D | D1 | E5 | F5 | G2 | G5 | L1 | S5 | T1 | U1 | Z5For the dimensions Z5 for the RS and DH options, refer to the "Gear Units" catalog. The adapter does not have any additional length because of the reinforced bearings. An exception is the AMS80/VL adapter. It has the same length as the AMS90 adapter. | ||
R..07, R..17 W..19 | AMS63Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 95 | 10 | 10 | 11 | 115 | 3.5 | 105 | 140 | 23 | M8 | 12.8 | 4 | 56.5 |
AMS71Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 110 | 10 | 10 | 14 | 130 | 4 | 105 | 160 | 30 | M8 | 16.3 | 5 | 56.5 | |
AMS80Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 130 | 12 | 12 | 19 | 165 | 4.5 | 105 | 200 | 40 | M10 | 21.8 | 6 | 73.5 | |
R..27, R..37 F..27, F..37, F..47 K..19, K..29, K..37 S..37, S..47, S..57 S..37p, S..47p, S..57p W..29, W..39 | AMS63 | 95 | 10 | 10 | 11 | 115 | 3.5 | 120 | 140 | 23 | M8 | 12.8 | 4 | 56.5 |
AMS71For F.37/47/57/77, the adapter length Z5 may change depending on the gear unit design, see next chapter. | 110 | 10 | 10 | 14 | 130 | 4 | 120 | 160 | 30 | M8 | 16.3 | 5 | 56.5 | |
AMS80Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 130 | 12 | 12 | 19 | 165 | 4.5 | 120 | 200 | 40 | M10 | 21.8 | 6 | 73.5 | |
AMS90Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 130 | 12 | 14 | 24 | 165 | 4.5 | 120 | 200 | 50 | M10 | 27.3 | 8 | 86.5 | |
RX..57, RX..67 R..47, R..57, R..67 F..57, F..67 K..39, K..47, K..57, K..67 S..67, S..67p W..49, W..59 | AMS63 | 95 | 10 | 10 | 11 | 115 | 3.5 | 160 | 140 | 23 | M8 | 12.8 | 4 | 50 |
AMS71 | 110 | 10 | 10 | 14 | 130 | 4 | 160 | 160 | 30 | M8 | 16.3 | 5 | 50 | |
AMS80F.37/47/57/77, the adapter length Z5 may change depending on the gear unit design, see next chapter. | 130 | 12 | 12 | 19 | 165 | 4.5 | 160 | 200 | 40 | M10 | 21.8 | 6 | 67 | |
AMS90F.37/47/57/77, the adapter length Z5 may change depending on the gear unit design, see next chapter. | 130 | 12 | 14 | 24 | 165 | 4.5 | 160 | 200 | 50 | M10 | 27.3 | 8 | 80 | |
AMS100Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 180 | 15 | 16 | 28 | 215 | 5 | 160 | 250 | 60 | M12 | 31.3 | 8 | 108.5 | |
AMS112Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 180 | 15 | 18 | 28 | 215 | 5 | 160 | 250 | 60 | M12 | 31.3 | 8 | 108.5 | |
AMS132S/MDimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 230 | 16 | 22 | 38 | 265 | 5 | 160 | 300 | 80 | M12 | 41.3 | 10 | 134 | |
RX..77 R..77 F..77 K..49, K..77 S..77, S..77p | AMS63 | 95 | 10 | 10 | 11 | 115 | 3.5 | 200 | 140 | 23 | M8 | 12.8 | 4 | 44 |
AMS71 | 110 | 10 | 10 | 14 | 130 | 4 | 200 | 160 | 30 | M8 | 16.3 | 5 | 44 | |
AMS80 | 130 | 12 | 12 | 19 | 165 | 4.5 | 200 | 200 | 40 | M10 | 21.8 | 6 | 60 | |
AMS90 | 130 | 12 | 14 | 24 | 165 | 4.5 | 200 | 200 | 50 | M10 | 27.3 | 8 | 73 | |
AMS100Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 180 | 15 | 16 | 28 | 215 | 5 | 200 | 250 | 60 | M12 | 31.3 | 8 | 100.5 | |
AMS112Dimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 180 | 15 | 18 | 28 | 215 | 5 | 200 | 250 | 60 | M12 | 31.3 | 8 | 100.5 | |
AMS132S/MDimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 230 | 16 | 22 | 38 | 265 | 5 | 200 | 300 | 80 | M12 | 41.3 | 10 | 126 | |
AMS132MLDimension 1/2 G5 may protrude beyond the foot mounting surface when mounted on an R, K, S or W foot gear unit, please check. | 230 | 16 | 28 | 38 | 265 | 5 | 200 | 300 | 80 | M12 | 41.3 | 10 | 126 | |

Gear unit type
| Adapter type
| Dimensions in mm | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B5 | C5 | D | D1 | E5 | F5 | G2 | G5 | L1 | S5 | T1 | U1 | Z5For the dimensions Z5 for the RS and DH options, refer to the "Gear Units" catalog. The adapter does not have any additional length because of the reinforced bearings. An exception is the AMS80/VL adapter. It has the same length as the AMS90 adapter. | ||
RX..87 R..87 F..87 K..87 S..87Not with AMS180.
| AMS80 | 130 | 12 | 12 | 19 | 165 | 4.5 | 250 | 200 | 40 | M10 | 21.8 | 6 | 55 |
AMS90 | 130 | 12 | 14 | 24 | 165 | 4.5 | 250 | 200 | 50 | M10 | 27.3 | 8 | 68 | |
AMS100 | 180 | 15 | 16 | 28 | 215 | 5 | 250 | 250 | 60 | M12 | 31.3 | 8 | 95.5 | |
AMS112 | 180 | 15 | 18 | 28 | 215 | 5 | 250 | 250 | 60 | M12 | 31.3 | 8 | 95.5 | |
AMS132S/M | 230 | 16 | 22 | 38 | 265 | 5 | 250 | 300 | 80 | M12 | 41.3 | 10 | 121 | |
AMS132ML | 230 | 16 | 28 | 38 | 265 | 5 | 250 | 300 | 80 | M12 | 41.3 | 10 | 121 | |
AMS160 | 250 | 18 | 28 | 42 | 300 | 6 | 250 | 350 | 110 | M16 | 45.3 | 12 | 184 | |
AMS180 | 250 | 18 | 32 | 48 | 300 | 6 | 250 | 350 | 110 | M16 | 51.8 | 14 | 184 | |
RX..97Not with AMS225. R..973) F..97 K..97 S..97, S..97p
| AMS100 | 180 | 15 | 16 | 28 | 215 | 5 | 300 | 250 | 60 | M12 | 31.3 | 8 | 90.5 |
AMS112 | 180 | 15 | 18 | 28 | 215 | 5 | 300 | 250 | 60 | M12 | 31.3 | 8 | 90.5 | |
AMS132S/M | 230 | 16 | 22 | 38 | 265 | 5 | 300 | 300 | 80 | M12 | 41.3 | 10 | 116 | |
AMS132ML | 230 | 16 | 28 | 38 | 265 | 5 | 300 | 300 | 80 | M12 | 41.3 | 10 | 116 | |
AMS160 | 250 | 18 | 28 | 42 | 300 | 6 | 300 | 350 | 110 | M16 | 45.3 | 12 | 179 | |
AMS180 | 250 | 18 | 32 | 48 | 300 | 6 | 300 | 350 | 110 | M16 | 51.8 | 14 | 179 | |
AMS200 | 300 | 20 | 38 | 55 | 350 | 7 | 300 | 400 | 110 | M16 | 59.3 | 16 | 240 | |
AMS225 | 350 | 22 | 38 | 60 | 400 | 7 | 300 | 450 | 140 | M16 | 64.4 | 18 | 255 | |
RX..107 R..107, R..127 F..107 K..107 | AMS100 | 180 | 15 | 16 | 28 | 215 | 5 | 350 | 250 | 60 | M12 | 31.3 | 8 | 84.5 |
AMS112 | 180 | 15 | 18 | 28 | 215 | 5 | 350 | 250 | 60 | M12 | 31.3 | 8 | 84.5 | |
AMS132S/M | 230 | 16 | 22 | 38 | 265 | 5 | 350 | 300 | 80 | M12 | 41.3 | 10 | 110 | |
AMS132ML | 230 | 16 | 28 | 38 | 265 | 5 | 350 | 300 | 80 | M12 | 41.3 | 10 | 110 | |
AMS160 | 250 | 18 | 28 | 42 | 300 | 6 | 350 | 350 | 110 | M16 | 45.3 | 12 | 173 | |
AMS180 | 250 | 18 | 32 | 48 | 300 | 6 | 350 | 350 | 110 | M16 | 51.8 | 14 | 173 | |
AMS200 | 300 | 20 | 38 | 55 | 350 | 7 | 350 | 400 | 110 | M16 | 59.3 | 16 | 234 | |
AMS225 | 350 | 22 | 38 | 60 | 400 | 7 | 350 | 450 | 140 | M16 | 64.4 | 18 | 249 | |
R..137 | AMS132S/M | 230 | 16 | 22 | 38 | 265 | 5 | 400 | 300 | 80 | M12 | 41.3 | 10 | 103 |
AMS132ML | 230 | 16 | 28 | 38 | 265 | 5 | 400 | 300 | 80 | M12 | 41.3 | 10 | 103 | |
AMS160 | 250 | 18 | 28 | 42 | 300 | 6 | 400 | 350 | 110 | M16 | 45.3 | 12 | 166 | |
AMS180 | 250 | 18 | 32 | 48 | 300 | 6 | 400 | 350 | 110 | M16 | 51.8 | 14 | 166 | |
AMS200 | 300 | 20 | 38 | 55 | 350 | 7 | 400 | 400 | 110 | M16 | 59.3 | 16 | 227 | |
AMS225 | 350 | 22 | 38 | 60 | 400 | 7 | 400 | 450 | 140 | M16 | 64.4 | 18 | 242 | |

Gear unit type
| Adapter type
| Dimensions in mm | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B5 | C5 | D | D1 | E5 | F5 | G2 | G5 | L1 | S5 | T1 | U1 | Z5For the dimensions Z5 for the RS and DH options, refer to the "Gear Units" catalog. The adapter does not have any additional length because of the reinforced bearings. An exception is the AMS80/VL adapter. It has the same length as the AMS90 adapter. | ||
R..147 F..127 K..127 | AMS132S/M | 230 | 16 | 22 | 38 | 265 | 5 | 450 | 300 | 80 | M12 | 41.3 | 10 | 95 |
AMS132ML | 230 | 16 | 28 | 38 | 265 | 5 | 450 | 300 | 80 | M12 | 41.3 | 10 | 95 | |
AMS160 | 250 | 18 | 28 | 42 | 300 | 6 | 450 | 350 | 110 | M16 | 45.3 | 12 | 158 | |
AMS180 | 250 | 18 | 32 | 48 | 300 | 6 | 450 | 350 | 110 | M16 | 51.8 | 14 | 158 | |
AMS200 | 300 | 20 | 38 | 55 | 350 | 7 | 450 | 400 | 110 | M16 | 59.3 | 16 | 219 | |
AMS225 | 350 | 22 | 38 | 60 | 400 | 7 | 450 | 450 | 140 | M16 | 64.4 | 18 | 234 | |
AMS250 | 450 | 25 | 48 | 65 | 500 | 7 | 450 | 550 | 140 | M16 | 69.4 | 18 | 297.5 | |
AMS280 | 450 | 25 | 48 | 75 | 500 | 7 | 450 | 550 | 140 | M16 | 79.9 | 20 | 297.5 | |
R..167 F..157 K..157, K..187 | AMS160 | 250 | 18 | 28 | 42 | 300 | 6 | 550 | 350 | 110 | M16 | 45.3 | 12 | 150 |
AMS180 | 250 | 18 | 32 | 48 | 300 | 6 | 550 | 350 | 110 | M16 | 51.8 | 14 | 150 | |
AMS200 | 300 | 20 | 38 | 55 | 350 | 7 | 550 | 400 | 110 | M16 | 59.3 | 16 | 211 | |
AMS225 | 350 | 22 | 38 | 60 | 400 | 7 | 550 | 450 | 140 | M16 | 64.4 | 18 | 226 | |
AMS250 | 450 | 25 | 48 | 65 | 500 | 7 | 550 | 550 | 140 | M16 | 69.4 | 18 | 289.5 | |
AMS280 | 450 | 25 | 48 | 75 | 500 | 7 | 550 | 550 | 140 | M16 | 79.9 | 20 | 289.5 | |
