Selection of a safety sub-function via safe communication
The response times for the safe communication always relate to the safe protocol and not to the external interface of the safety option. All response times must be multiplied by the factor 1.002.
Calculation factor | Calculation specification response time |
|---|---|
STO | T_InputProcessing_F-PA + 2 × T_Sys + brake application timeIf SBC-release (8706.14) = no, then the brake application time = 0 |
SOS | T_InputProcessing_F-PA + T_Sys |
SS1-r | T_InputProcessing_F-PA + 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 |
SS2-r | T_InputProcessing_F-PA + 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 |
SS1-t | T_InputProcessing_F-PA + 2 × T_Sys + SSx‑t delay t1 (8706.8) + brake application time If SBC enable (8706.14) = no, then brake application time = 0 |
SS2-t | T_InputProcessing_F-PO + T_Sys + SSx‑t delay t1 (8706.8) |
SSx-r with final state SLI | T_InputProcessing_F-PA + 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 |
SSx-t with final state SLI | T_InputProcessing_F-PA + 2 × T_Sys + SSx‑t delay t1 (8706.8) + brake application time If SBC enable (8706.14) = no, then brake application time = 0 |
SLS | T_InputProcessing_F-PA + T_Sys + SSx-r monitoring delay t2 (8706.23) + v_Start/SSx-r deceleration a (8706.27) + SSx-r jerk time t3If ramp monitoring = linear, then jerk time = 0
|
SLS via SCA | TENC_POS_COMBINED + T_Sys + SSx-r monitoring delay t2 (8706.23) + v_Start/deceleration a (8706.27) + SSx-r jerk time t3If ramp monitoring = linear, then jerk time = 0
|
SSM | T_InputProcessing_F-PA + T_Sys |
SSR | T_InputProcessing_F-PO + T_Sys + monitoring delay t2 (8706.53) |
SDI | T_InputProcessing_F-PO + T_Sys |
SLI | T_InputProcessing_F-PO + 2 × T_Sys |
SLA | T_InputProcessing_F-PO + T_Sys + monitoring delay (8706.76) |
SLP | T_InputProcessing_F-PA + T_Sys |
SCA | T_InputProcessing_F-PA + T_Sys |