Selection of a safety sub-function via safe digital input
All response times must be multiplied by the factor 1.002.
Calculation factor | Calculation specification response time |
|---|---|
STO | T_InputProcessing_F-DI + T_Sys + brake application timeIf SBC enable (8706.14) = no, then brake application time = 0. |
SOS | T_InputProcessing_F-DI + T_Sys |
SS1-r | T_InputProcessing_F-DI + T_Sys + SSx‑r monitoring delay t2 (8706.9) + brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 |
SS2-r | T_InputProcessing_F-DI + T_Sys + SSx‑r monitoring delay t2 (8706.9) + actual_speed/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 |
SS1-t | T_InputProcessing_F-DI + T_Sys + SSx‑t deceleration t1 (8706.8) + brake application timeIf SBC enable (8706.14) = no, then brake application time = 0 |
SS2-t | T_InputProcessing_F-DI + T_Sys + SSx-t delay t1 (8706.8) |
SSx-r with SLI | T_InputProcessing_F-DI + T_Sys + SSx‑r monitoring delay t2 (8706.9) + actual_speed/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 |
SSx-t with SLI | T_InputProcessing_F-DI + T_Sys + SSx-t delay t1 (8706.8) |
SLS | T_InputProcessing_F-DI + T_Sys + SSx-r monitoring delay t2 (8706.23) + v_Start/SSx-r delay a (8706.27) + SSx-r jerk time t3If ramp monitoring = linear, then the jerk time = 0
|
SLS via SCA | TENC_POS_COMBINED + T_Sys + SSx-r monitoring delay t2 (8706.23) + v_Start/SSx-r deceleration a (8706.27) + SSx-r jerk time t3If ramp monitoring = linear, then jerk time = 0
|
SSR | T_InputProcessing_F-DI + T_Sys + monitoring delay t2 (8706.53) |
SDI | T_InputProcessing_F-DI + T_Sys |
SLI | T_InputProcessing_F-DI + T_Sys |
SLA | T_InputProcessing_F-DI + T_Sys + monitoring delay t2 (8706.76) |
SLP | T_InputProcessing_F-DI + T_Sys |
The information that a safety sub-function was activated via a safe digital input is available on the safe process data 4 ms after activation.