X20: Digital inputs
Specification | |
|---|---|
Quantity | 6 |
Design | Types 1 and 3 in accordance with IEC 61131-2 |
Cycle time | 2 ms |
Response time | 100 µs plus cycle time |
Current consumption | 6 mA at 30 V |
Maximum output current 24 V | 50 mA |
Connection | X20:1 – X20:6 DI01 – DI06: Selection option, see parameter menu |
Connection contacts | |
Maximum cable length | 30 m |