General technical data
Interference immunity | Meets EN 61800-3; 2nd environment |
Interference emission | Limit class C3 according to EN 61800-3 with NF2700-503. For further information, refer to chapter EMC-compliant installation according to EN 61800-3. |
Ambient temperature ϑA | 0 – 40 °C without derating 40 – 60 °C with derating For further information, refer to the product manual, chapter Power reduction factors. |
Type of cooling | Forced convection due to built-in temperature-dependent speed-controlled fan |
Short-circuit current | The uninfluenced short-circuit current according to EN 61800‑5‑1 is 65 kA. |
Degree of protection | IP10 in accordance with EN 60529 (IP20 optional) with the corresponding covers |
Pollution class | 2 in accordance with IEC 60664‑1 |
Overvoltage category | III in accordance with IEC 60664-1 |
Installation altitude above sea level: | No restrictions apply to altitudes ≤ 1000 m. The following restrictions apply to altitudes > 1000 m:
|