Error messages with parameterizable response
Parameterizable errors | Description | Index no. | Possible error response |
|---|---|---|---|
Heat sink utilization – prewarning | Here you can set the device response when the prewarning threshold for heat sink utilization is exceeded (index 8336.1). | 8622.2 |
|
Power failure | Here you can set the device response to a power failure. | 8622.9 |
|
External fault | Here you can set the device response to an external fault (e.g. triggered by terminal or control word). | 8622.5 |
|
Process data selection | Here you can set the device response to a timeout on the EtherCAT®/SBusPLUS (timeout period, index 8455.3). | 8622.6 |
|
Electromechanical capacity utilization – prewarning | Here you can set the device response to an exceeded prewarning threshold for electromechanical capacity utilization (index 8336.2). | 8622.10 |
|
Response to external braking resistor error | External braking resistor fault | 8622.20 |
|
Application heartbeat timeout | Here you can set the device response to a timeout of the application heartbeat. | 8622.21 |
|