Inverter

The following table shows the power consumption of the 24 V supply depending on the used modules and the installed options:

MCX91A..

Unit

Power consumption without I/O, motor encoder, motor brake

PROFINET

-T0./../CSO/CFN

-T0./../DI/CSO/CFN

-T0./../DI/CSL/CFN
-T0./../DI/CSS/CFN

Ethernet/IPTM, Modbus TCP

-T0./../CSO/CFE

-T0./../DI/CSO/CFE

-T0./../DI/CSL/CFE
-T0./../DI/CSS/CFE

POWERLINK

-L00/../CSO/CFL

-L00/../DI/CSO/CFL

-L00/../DI/CSL/CFL
-L00/../DI/CSS/CFL

Sizes 0S and 0L

W

6

6.5

8.5

Sizes 3, 6, 7

20

20.5

22.5

Size 4

30

30.5

32.5

Size 5

15

15.5

17.5

Size 8

25

25.5

27.5