Technical data
CFN fieldbus interface for PROFINET | |
|---|---|
PROFINET | RT, IRT (Isochronous Real Time) |
Conformance class | C |
Netload class | 3 |
Topology detection (LLDP) | Yes |
Automatic addressing (LLDP, DCP) | Yes |
Media redundancy (MRP) | Yes |
I&M data | I&M0 – I&M5 |
Application profiles | PROFIsafe, PROFIenergy |
Shared device | Yes |
Manufacturer ID | 010Ahex |
Baud rate | 100 MBaud, full duplex |
Connection | IN X30/X40 and OUT X30/X41 |
Connection technology | RJ45 |
Ethernet switch | Integrated |
Ethernet switch switching technology | Cut through |
Ethernet switch latency period | 5.5 µs |
EtherType 8892hex | PROFINET |
Ethertype 88B5 | Address Editor from SEW‑EURODRIVE |
GSD file name | GSDML-Vx.xy-SEW-MOVI-C-MOVITRAC-CFN-yyyymmdd-hhmmss |
SEW Engineering | Yes (firmware update, diagnostics) |
Port numbers used | Port overview, see Online Support |
Web server | Yes |