Input

Unit

MCX91A-....-2E3-4..

Size

0S

Type

0017

0025

0034

0042

0055

Nominal line voltage (according to EN 50160) Vline

–

3 × AC 200 – 240 V

Nominal current AC IN

A

1.5

2.3

3.1

3.8

5

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

No

Connection contacts X1

–

Plug connector