General
Unit | MCX91A-....-503-4.. | |||
|---|---|---|---|---|
Size | 7 | |||
Type | 2200 | 2500 | 3000 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 2484 | 2818 | 3100 |
Power consumption 24 V | W | 20 | ||
Interference suppression | – | Basic interference suppression integrated | ||
PE connection | – | M12 bolt | ||
Permitted number of times power may be switched on/off per minute | 1/min | 1 | ||
Minimum switch-off time for power off | s | 10 | ||
Mass | kg | 84 | ||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings. | ||