Output

Unit

MCX91A-....-503-4..

Size

7

Type

2200

2500

3000

Output voltage Vout

V

0 – VlineIn inverter operation, it is technically impossible to provide the full line voltage (with direct power supply) at the output. The output voltage is generated from the DC link circuit and depends, among other things, on the level of its voltage, the control mode, and the operating point. Typically, the maximum output voltage in motor operation is approx. 8% below the line voltage.

Motor power ASM PMot

kW

110

132

160

Nominal output current IN at the smallest possible PWM frequency

A

220

250

300

Overload capacity

–

150%: max. 30 s at the smallest possible PWM frequency

Continuous output current at f = 0 Hz

–

75% × IN at the smallest possible PWM frequency

100% × IN at the smallest possible PWM frequency

Apparent output power SN

kVA

152

173

208

Nominal DC link voltage VDCL_nom

V

DC 560 at Vline = 400 V

Maximum DC link voltage VDCL_max

V

DC 980

PWM frequency fPWM

kHz

4, 8 (adjustable)

4, 8 (adjustable)

2.5, 4, 8 (adjustable)

Maximum output frequency fmax

Hz

599

See chapter Characteristics of the control modes

Connection contacts X2

–

M12 bolt