General
Unit | MCX91A-...-5E3-4.. | |||||
|---|---|---|---|---|---|---|
Size | 0L | 3 | ||||
Type | 0070 | 0095 | 0125 | 0160 | 0240 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 63 | 83 | 120 | 147 | 236 |
Power consumption 24 V | W | Maximum 8.5 (depending on the device variant) | 20 | |||
Interference suppression | – | EMC filter limit value category C2 in accordance with EN 61800-3 | ||||
PE connection | – | M4 screw (with terminal clip) | ||||
Permitted number of times power may be switched on/off per minute | 1/min | 1 | ||||
Minimum switch-off time for power off | s | 10 | ||||
Mass | kg | 2.7 | 2.8 | 5.3 | ||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings. | ||||