Brake chopper
Unit | MCX91A-...-5E3-4.. | |||||
|---|---|---|---|---|---|---|
Size | 0L | 3 | ||||
Type | 0070 | 0095 | 0125 | 0160 | 0240 | |
Minimum braking resistance value RBR_min | Ω | 42 | 24 | |||
Brake chopper continuous power | kW | 4.8 | 6.6 | 8.7 | 11.1 | 16.8 |
Brake chopper peak power | kW | 150% × brake chopper continuous power × 0.9 | ||||
X2 connection contacts | – | |||||