Technical data
CFE fieldbus interface for EtherNet/IP™ and Modbus TCP | |
|---|---|
Application protocols | EtherNet/IPTM, Modbus TCP, HTTP, SNMP, DHCP, SEW Application Services |
Network protocols | ARP, ICMP |
Media redundancy (DLR) | Yes |
Baud rate | 100 MBaud/10 MBaud, full duplex/half duplex |
Connection | IN X30/X40 and OUT X30/X41 |
Connection technology | RJ45 |
Ethernet switch | Integrated |
Ethernet switch switching technology | Cut through |
Ethernet switch latency period | 5.5 µs |
Manufacturer ID | 013Bhex (EtherNet/IPTM) |
Port numbers used | Port overview, see Online Support |
Application profiles | CIP SafetyTM |