Overview of the safety options
There are 4 configurable safety options for the device.
- MOVISAFE® CSO safety option
- The STO safety sub-function is available via terminals with the MOVISAFE® CSO safety option.
- MOVISAFE® CSB safety option
- 4 safe single-channel digital inputs or 2 safe two-channel digital inputs
- The STO and SS1-t safety sub-functions are available via safe communication and safe digital inputs with the MOVISAFE® CSB safety option.
- MOVISAFE® CSL safety option
- 4 safe single-channel digital inputs or 2 safe two-channel digital inputs
- 1 safe two-channel digital output
- The SBC, STO and SS1-t safety sub-functions are available via safe communication and safe digital inputs with the MOVISAFE® CSL safety option. For example, the SLS and SDI safety sub-functions are available via the EI7C FS built-in encoder for motion monitoring.
- MOVISAFE® CSS safety option
- 4 safe single-channel digital inputs or 2 safe two-channel digital inputs
- 1 safe two-channel digital output
- The MOVISAFE® CSS safety option provides the SBC, STO and SS1-t safety sub-functions. When using a safety encoder by SEW-EURODRIVE with MOVILINK® DDI, the safety sub-functions SS1-r, SS2, SOS, SLS, SSM, SLA and SDI are available for motion monitoring. The safe EI7C FS built-in encoder is also supported. Encoders with MOVILINK® DDI (without FS) are not evaluated by the safety option. The safety sub-functions can be controlled via safe communication and safe digital inputs.
- The PROFIsafe, Safety over EtherCAT®, and CIP Safety™ profiles are available for safe communication.
The safety technology of the MOVISAFE® CSO/CSB/CSL/CSS safety options described below has been developed and tested according to the following safety requirements.
- SIL 2 according to EN 61800-5-2, EN 61508
- PL d according to EN ISO 13849-1
This was certified by TÜV Rheinland. A copy of the TÜV certificate can be requested from SEW‑EURODRIVE.