Connection

MOVILINK® DDI encoder and EI7C-FS

Encoder

Inverter connection

Conductor colorWhen using encoder cables from SEW-EURODRIVE. Meets IEC 60757

Description

MOVILINK® DDI

X16

–

Coaxial cable

EI7C-FS

X18

–

Mini IO

Encoder with M12 connector

Encoder

Inverter connection

Conductor colorWhen using encoder cables from SEW-EURODRIVE. Meets IEC 60757

Description

EI7C,
EI8CThe encoder EI8C on M12 is in preparation.

X20:4

BN

A-track at DI04

X20:5

YE

B-track at DI05

X20:6The C-track is only used with EI8C encoders. With the EI7C, this wire remains unused.

GN

C-track at DI06 (optional)The C-track is only used as an option with EI8C encoders. With the EI7C, this wire remains unused.

X10:TF1

RD

TF+

X10:GND

BU

TF-

ExternalEncoder supply via external 24 V voltage supply.

GY

+Ub

ExternalEncoder supply via external 24 V voltage supply.

PK

GND

Encoder with M23 connector

Encoder

Inverter connection

Conductor colorWhen using encoder cables from SEW-EURODRIVE. Meets IEC 60757

Description

EI8C
EK8C
EV8C
EG7C

X20:4

RD

A-track at DI04

X20:5

YE

B-track at DI05

X20:6

BN

C-track at DI06 (optional)

X10:TF1

GYPK

TF+

X10:GND

RDBU

TF-

ExternalEncoder supply via external 24 V voltage supply.

GY

+Ub

ExternalEncoder supply via external 24 V voltage supply.

PK

GND

Encoder with connection cover

EncoderThe motor temperature evaluation must be routed separately at the encoder connection cover.

Inverter connection

Conductor colorWhen using encoder cables from SEW-EURODRIVE. Meets IEC 60757

Description

EK8C
EV8C
ES7C
EV7C
EG7C

X20:4

RD

A-track at DI04

X20:5

YE

B-track at DI05

X20:6

BN

C-track at DI06 (optional)

ExternalEncoder supply via external 24 V voltage supply.

GY

+Ub

ExternalEncoder supply via external 24 V voltage supply.

PK

GND

Encoder with direct connection (not from SEW-EURODRIVE)

Encoder

Inverter connection

Conductor colorWhen using encoder cables from SEW-EURODRIVE. Meets IEC 60757

Description

HTL encoderMaximum 56 kHz.

X20:4

–

A-track at DI04

X20:5

–

B-track at DI05

X20:6

–

C-track at DI06 (optional)

X10:TF1

–

TF+

X10:GND

–

TF-

ExternalEncoder supply via external 24 V voltage supply.

–

+Ub

ExternalEncoder supply via external 24 V voltage supply.

–

GND