Brake control designs of the BZ.., BK.., and BKB.. brakes for CM3.. motors
The following table provides an overview of the realizable brake control designs for BZ.., BK.., and BKB.. brakes used with the motors of the CM3.. series.
CM3C.. ECM3C.. CM3P.. CM3G.. | Brake coil supply | |||||||
|---|---|---|---|---|---|---|---|---|
AC supply | DC supply | Frequency inverter | ||||||
Brake | Nominal | BME.. BMP.. BMK.. BMH.. | BG1Z.. | Direct supply | BMV.. | SBM.. BST.. | BS1Z..1) | MOVIAXIS® (MXA)1) MOVIDRIVE® modular (MDA, MDD) |
BZ..
| AC 110 V | ✔ | – | – | – | – | – | – |
AC 230 V | ✔ | – | – | – | ✔ | – | – | |
AC 400 V | ✔ | – | – | – | ✔ | – | – | |
AC 460 V | ✔ | – | – | – | ✔ | – | – | |
AC 200 – 500 V | – | ✔2) | – | – | – | – | – | |
DC 24 V | – | – | – | ✔ | – | – | – | |
BZ.D | DC 24 V | – | – | ✔ | ✔ | – | – | – |
BZ.Z | DC 24 V | – | – | – | – | – | ✔ | – |
BK.. | DC 24 V | – | – | ✔ | ✔ | – | ✔ | ✔3) |
BKB.. | DC 24 V | – | – | ✔ | ✔ | – | – | – |
1) No ECM3C can be used.
2) Not permitted when the brake is designed as a safety brake.
3) Available for CM3C63 with BK05 and BK06 brakes and for CM3.71 with BK08 brake.
✔ | Available |
– | Not available |