Control options
The following table provides an overview of the realizable brake control designs for BK.., BP.., BY.., and BY.D brakes used with the motors of the CMP.. and CMPZ.. series:
CMP.., CMPZ.. | Brake coil supply | ||||||
|---|---|---|---|---|---|---|---|
AC supply | DC supply | Frequency inverter | |||||
Brake | Nominal | BME.. BMP.. BMK.. BMH.. | Direct supply | BMV.. | SBM.. BST.. | BS1Z | MOVIAXIS® (MXA) MOVIDRIVE® modular (MDA, MDD) |
BK.. | DC 24 V | – | ✔ | ✔ | – | ✔ | ✔ |
BP.. | DC 24 V | – | ✔ | ✔ | – | – | ✔1) |
BY.. | AC 110 V | ✔ | – | – | – | – | – |
AC 230 V | ✔ | – | – | ✔ | – | – | |
AC 400 V | ✔ | – | – | ✔ | – | – | |
AC 460 V | ✔ | – | – | ✔ | – | – | |
DC 24 V | – | – | ✔ | – | – | – | |
BY.D | DC 24 V | – | ✔ | ✔ | – | – | – |
1) Available for CMP71 with BP1 brake.
✔ | Available |
– | Not available |