Selection assistance for determining the brake series
To avoid iterative loops during selection and dimensioning, it is important to make a well‑suited preliminary selection of the brake series based on fundamental characteristics.
The following table shows the permitted servomotor and brake combinations:
| BK.. | BP.. | BR.. | BY.. | BY..C | BY..D | BZ.. | BZ..D | BZ..Z | BKB.. | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CFM71 – 112 | – | – | ✔ | – | – | – | – | – | – | – | |||
CMP40 – 63 | ✔ | – | – | – | – | – | – | – | – | – | |||
CMP71 – 100 | – | ✔ | – | – | – | – | – | – | – | – | |||
CMP112 | – | – | – | ✔ | – | – | – | – | – | – | |||
CMPZ71 – 100 | – | – | – | ✔ | ✔ | – | ✔ | – | – | – | – | ||
CM3P63 – 100 | ✔ | – | – | – | – | – | ✔ | ✔ | ✔ | – | |||
CM3C63 – 100 | ✔ | – | – | – | – | – | ✔ | ✔ | ✔ | – | |||
ECM3C63 – 100 | ✔ | – | – | – | – | – | ✔ | ✔ | ✔ | ✔ | ✔ | – | |
CM3G63 – 100 | – | – | – | – | – | – | – | – | – | ✔ | |||
DRC1 – 4 | – | – | – | – | ✔ | – | – | – | – | – | |||
CMSB50 – 63 | ✔ | – | – | – | – | – | – | – | – | – | |||
CMSB71 | – | ✔ | – | – | – | – | – | – | – | – | |||
✔ | Available |
– | Not available |
| Optionally available as safety brake | |
| Optionally available for explosion-protected drives |
Based on the functional principles described above and their respective strengths, the following perspective emerges for the brake portfolio of SEW‑EURODRIVE with regard to common requirements for characteristics:
CM.. | CMP.., CMPZ.. | CM3C.., ECM3C.., CM3P.. | DRC.. | CMSB.. | CM3G. | |||||
|---|---|---|---|---|---|---|---|---|---|---|
BR.. | BP.. | BK.. | BY.. | BK.. | BZ.. | BY.C | BP.. | BK.. | BKB.. | |
Compact length/low mass | -- | ++ | ++ | -- | + | 0 | - | 0 | 0 | ++ |
High cycle rate | - | 0 | ++ | - | ++ | - | - | 0 | ++ | ++ |
Low rotational clearance | 0 | 0 | ++ | 0 | ++ | 0 | 0 | 0 | ++ | ++ |
High emergency-stop braking work | ++ | + | - | ++ | - | ++ | + | + | - | - |
High safety requirements | 0 | - | --Permanent magnet brakes can remain open if the braking work W Insp is exceeded, even in the absence of voltage. This state must be taken into consideration in applications with high safety requirements. | ++ | --1) | ++ | 0 | - | --1) | --Permanent magnet brakes can remain open if the braking work W Insp is exceeded, even in the absence of voltage. This state must be taken into consideration in applications with high safety requirements. |
The individual distribution of the strengths of each series has a corresponding effect on the suitability for certain types of applications. The following table provides a basic overview:
CM.. | CMP.., CMPZ..
| CM3C.., ECM3C.. | DRC.. | CMSB.. | CM3G.. | |||||
|---|---|---|---|---|---|---|---|---|---|---|
BR.. | BP.. | BK.. | BY.. | BK.. | BZ.. | BY.C | BP.. | BK.. | BKB.. | |
Travel axes | ++ | 0 | - | ++ | - | ++ | + | 0 | - | - |
Lifting axes | ++ | 0 | -- | ++ | -- | ++ | ++ | 0 | -- | -- |
Rotary axes | + | + | + | + | + | + | + | -- | -- | + |
Handling axes | 0 | + | ++ | 0 | ++ | 0 | 0 | + | ++ | ++ |
Linear axes | -- | -- | -- | -- | -- | -- | -- | ++ | ++ | -- |
- | Not suitable |
0 | Suitable |
+ | Well suited |
++ | Particularly well suited |
The information in the tables is provided as initial generalized recommendations from SEW‑EURODRIVE that have been formulated based on years of practical experience. If you would like additional support in preselecting the brake series for your individual application, please contact SEW‑EURODRIVE.