Permitted emergency stop braking work for BZ.. brake
The following values for the BZ.. brakes/safety brakes were determined as permitted limit values for the load ranges S, RD, and RG on the basis of the type test results. The model is designed in levels, meaning no interpolation for intermediate speeds is permitted.
Brake
| Load range
| M4 | Wper,n in J for brake application speeds | ||
|---|---|---|---|---|---|
Nm | ≤ 3000 min-1 |
| ≤ 6000 min-1 | ||
BZ05 BZ05D BZ05Z | S | 6 | 8600 | 3820 | 2150 |
4.5 | 11500 | 5100 | 2870 | ||
3.2 | 16100 | 7160 | 4030 | ||
2.5 | 20600 | 9170 | 5160 | ||
BZ1 BZ1D BZ1Z | 17 | 19300 | 8570 | 4820 | |
12 | 27300 | 12100 | 6830 | ||
8.4 | 39000 | 17300 | 9760 | ||
6 | 54600 | 24300 | 13700 | ||
BZ3 BZ3D BZ3Z | 32 | 21400 | 9520 | 5350 | |
23 | 29800 | 13200 | 7450 | ||
16 | 42800 | 19000 | 10700 | ||
11 | 62300 | 27700 | 15600 | ||
7.8 | 87900 | 39100 | 22000 | ||
BZ5 BZ5D BZ5Z | 63 | 23000 | 10200 | – | |
44 | 33000 | 14600 | – | ||
32 | 45300 | 20100 | – | ||
22 | 65900 | 29300 | – | ||
Brake | Load range | Wper,T in J × h-1 for brake application speeds | ||
|---|---|---|---|---|
≤ 3000 min-1 | ≤ 4500 min-1 | ≤ 6000 min-1 | ||
BZ05 BZ05D BZ05Z | S | 86000 | 38200 | 21500 |
BZ1 BZ1D BZ1Z | 193000 | 85700 | 48200 | |
BZ3 BZ3D BZ3Z | 214000 | 95200 | 53500 | |
BZ5 BZ5D BZ5Z | 230000 | 102000 | – | |
Brake | Load range | M4 | Wper,n in J for brake application speeds | |
|---|---|---|---|---|
Nm | ≤ 3000 min-1 |
| ||
BZ05 BZ05D BZ05Z | RD | 6 | 7740 | 3440 |
4.5 | 10300 | 4590 | ||
3.2 | 14500 | 6450 | ||
2.5 | 18600 | 8250 | ||
BZ1 BZ1D BZ1Z | 17 | 12700 | 5660 | |
12 | 18000 | 8020 | ||
8.4 | 25800 | 11500 | ||
6 | 36100 | 16000 | ||
BZ3 BZ3D BZ3Z | 32 | 19300 | 8570 | |
23 | 26800 | 11900 | ||
16 | 38600 | 17100 | ||
11 | 56100 | 24900 | ||
7.8 | 56100 | 24900 | ||
BZ5 BZ5D BZ5Z | 63 | 20700 | 9210 | |
44 | 29700 | 13200 | ||
32 | 40800 | 18100 | ||
22 | 59300 | 26400 | ||
Brake | Load range | Wper,T in J × h-1 for brake application speeds | |
|---|---|---|---|
≤ 3000 min-1 | ≤ 4500 min-1 | ||
BZ05 BZ05D BZ05Z | RD | 38700 | 17200 |
BZ1 BZ1D BZ1Z | 86900 | 38600 | |
BZ3 BZ3D BZ3Z | 96400 | 42800 | |
BZ5 BZ5D BZ5Z | 104000 | 46000 | |
Brake | Load range | M4 | Wper,n in J for brake application speeds | |
|---|---|---|---|---|
Nm | ≤ 3000 min-1 |
| ||
BZ05 BZ05D BZ05Z | RG | 6 | 1200 | 535 |
4.5 | ||||
3.2 | ||||
2.5 | ||||
BZ1 BZ1D BZ1Z | 17 | 2700 | 1200 | |
12 | ||||
8.4 | ||||
6 | ||||
BZ3 BZ3D BZ3Z | 32 | 3000 | 1330 | |
23 | ||||
16 | ||||
11 | ||||
7.8 | ||||
BZ5 BZ5D BZ5Z | 63 | 3220 | 1430 | |
44 | ||||
32 | ||||
22 | ||||
Brake | Load range | Wper,T in J × h-1 for brake application speeds | |
|---|---|---|---|
≤ 3000 min-1 | ≤ 4500 min-1 | ||
BZ05 BZ05D BZ05Z | RG | 6000 | 2675 |
BZ1 BZ1D BZ1Z | 13500 | 6000 | |
BZ3 BZ3D BZ3Z | 15000 | 6650 | |
BZ5 BZ5D BZ5Z | 16100 | 7150 | |