Permitted emergency stop braking work for BR.. brake
The following values for the BR.. brakes correspond to the limit values valid at the time of publication. The model is designed in levels, meaning no interpolation for intermediate speeds is permitted.
Brake
| Load range
| MB | Wper,n in J for brake application speeds | |||
|---|---|---|---|---|---|---|
Nm | ≤ 2000 min-1 | ≤ 3000 min-1 | ≤ 4500 min-1 | ≤ 6000 min-1 | ||
BR1 BR1D
| S
| 14 | 12000 | 8850 | 6530 | – |
10 | 13400 | 9910 | 7310 | – | ||
7 | 15100 | 11200 | 8230 | – | ||
5 | 16900 | 12500 | 9210 | – | ||
D
| 14 | – | – | – | – | |
10 | – | – | – | – | ||
7 | – | – | – | – | ||
5 | – | – | – | – | ||
BR2 BR2D
| S
| 40 | 9410 | 6940 | 5120 | – |
28 | 11200 | 8300 | 6110 | – | ||
20 | 13300 | 9820 | 7230 | – | ||
14 | 15900 | 11700 | 8650 | – | ||
D
| 40 | – | – | – | – | |
28 | – | – | – | – | ||
20 | – | – | – | – | ||
14 | – | – | – | – | ||
BR8 BR8D
| S
| 90 | 11900 | 8800 | 6490 | – |
55 | 15300 | 11300 | 8300 | – | ||
40 | 17900 | 13200 | 9730 | – | ||
28 | 21400 | 15800 | 11600 | – | ||
D
| 90 | – | – | – | – | |
55 | – | – | – | – | ||
40 | – | – | – | – | ||
28 | – | – | – | – | ||