Permitted emergency stop braking work for BY.. brake
The following values for the BY.. brakes/safety brakes correspond to the limit values valid at the time of publication. The model is designed in levels, meaning no interpolation for intermediate speeds is permitted.
Brake
| Load range
| MB | Wper,n in J for brake application speeds | |||
|---|---|---|---|---|---|---|
Nm | ≤ 2000 min-1 | ≤ 3000 min-1 | ≤ 4500 min-1 | ≤ 6000 min-1 | ||
BY2 BY2D | S | 20 | 10700 | 7860 | 5800 | 4680 |
14 | 12000 | 8850 | 6530 | 5270 | ||
10 | 13400 | 9910 | 7310 | 5890 | ||
7 | 15100 | 11200 | 8230 | 6640 | ||
D | 20 | 21300 | 15700 | 11600 | 9350 | |
14 | 24000 | 17700 | 13100 | 10500 | ||
10 | 26900 | 19800 | 14600 | 11800 | ||
7 | 30200 | 22300 | 16500 | 13300 | ||
BY4 BY4D | S | 40 | 9410 | 6940 | 5120 | – |
28 | 11200 | 8300 | 6110 | – | ||
20 | 13300 | 9820 | 7230 | – | ||
14 | 15900 | 11700 | 8650 | – | ||
D | 40 | 18800 | 13900 | 10200 | – | |
28 | 22500 | 16600 | 12200 | – | ||
20 | 26600 | 19600 | 14500 | – | ||
14 | 31800 | 23500 | 17300 | – | ||
BY8 BY8D | S | 80 | 10100 | 7440 | 5490 | – |
55 | 12200 | 8970 | 6620 | – | ||
40 | 14300 | 10500 | 7760 | – | ||
28 | 17000 | 12600 | 9270 | – | ||
D | 80 | 20200 | 14900 | 11000 | – | |
55 | 24300 | 17900 | 13200 | – | ||
40 | 28500 | 21000 | 15500 | – | ||
28 | 34100 | 25100 | 18600 | – | ||
BY14 | S | 140 | 18000 | 12500 | 8700 | – |
100 | 21400 | 14800 | 10300 | – | ||
70 | 25500 | 17700 | 12300 | – | ||
50 | 30200 | 21000 | 14600 | – | ||
D | 140 | 36100 | 25100 | 17400 | – | |
100 | 42700 | 29700 | 20600 | – | ||
70 | 51000 | 35500 | 24600 | – | ||
50 | 60400 | 41900 | 29100 | – | ||