MC_CamIn
This function block performs a slave axis movement based on the cam description of the CamDescription type specified at the CamTableID input, which follows the master axis.

VAR_IN_OUT
Variable name | Data type | Description |
|---|---|---|
Slave | AXIS_REF | Reference to a logical device See also AXIS_REF. |
Master | AXIS_REF | Reference to a logical device See also AXIS_REF. |
VAR_INPUT
Variable name | Data type | Description |
|---|---|---|
Execute | BOOL | Start execution of the function block. |
CamTableID | Identifier of the cam description to be used (identifier of the cam description generated with the MC_CamTableSelect function block or object of type CamDescription) | |
StartMode | Select the initial position of the cam profile in relation to the positions of the master and slave axes:
| |
RampInMode | Select the behavior when synchronizing:
| |
MasterOffset | LREAL | Shift of the cam profile in the X direction in relation to the initial position specified by MC_CamIn.StartMode |
SlaveOffset | LREAL | Shift of the cam profile in the Y direction in relation to the initial position specified by MC_CamIn.StartMode |
MasterScalingNumerator | DINT | Numerator of the master scaling |
MasterScalingDenominator | DINT | Denominator of the master scaling |
SlaveScalingNumerator | DINT | Numerator of the slave scaling |
SlaveScalingDenominator | DINT | Denominator of the slave scaling |
RampInVelocity | LREAL | Speed for profile-based synchronization with E_RampInMode "eProfileBased" |
RampInAcceleration | LREAL | Acceleration for profile-based synchronization with E_RampInMode eProfileBased |
RampInDeceleration | LREAL | Deceleration for profile-based synchronization with E_RampInMode eProfileBased |
RampInJerk | LREAL | Jerk for profile-based synchronization with E_RampInMode eProfileBased |
Direction | Modulo reference if the master or slave is a modulo axis. | |
BufferMode | Select the chronological sequence of the function block. |
VAR_OUTPUT
Variable name | Data type | Description |
|---|---|---|
InSync | BOOL | Slave axis is synchronous to the master axis |
Busy | BOOL | Function block is active |
Active | BOOL | Function block controls the axis |
CommandAborted | BOOL | Function block was canceled by another command |
Error | BOOL | An error has occurred in the function block |
ErrorID | WORD | Error number |
EndOfProfile | BOOL | PLC cycle in which the right (when the master axis moves in the positive direction) or left (when the master axis moves in the negative direction) curve limit is crossed. |