Encoder axis settings
INFORMATION

The "Encoder axis settings" configuration menu is only available for the logical device "LogicalDevice encoder axis".

Parameter designation | Description |
|---|---|
Encoder | |
Encoder source | Selection of the encoder source:
|
Encoder min. value (Only required if "External source" is selected as the encoder source.) | Minimum value of the encoder position The encoder position is processed as a 32-bit DINT value. If the encoder position covers the entire DINT range (-2147483648 … 2147483647), "Encoder min. value" and "Encoder max. value" must be set to 0. |
Encoder max. value (Only required if "External source" is selected as the encoder source.) | Maximum value of the encoder position The encoder position is processed as a 32-bit DINT value. If the encoder position covers the entire DINT range (-2147483648 … 2147483647), "Encoder min. value" and "Encoder max. value" must be set to 0. |
Filter | |
Filter type | Selection of the filter for the position signal of the encoder:
|
Filter time | Filter time |
User unit | |
Denominator | Display of the denominator value from the calculation of the user units. The user units are adjusted via the "User unit" tab. |
Numerator | Display of the numerator value from the calculation of the user units. The user units are adjusted via the "User unit" tab. |
Dead time compensation | |
Dead time | Delay of the encoder position in [ms] Maximum value: 1000 ms |
Monitoring functions | |
Consistency check position window | Window for the consistency check between the position stored in the MOVI-C® CONTROLLER and the current position of the encoder. A warning is given if the position stored in the MOVI-C® CONTROLLER (RETAIN) and the actual position of the encoder are outside of the window. If the value = 0, the consistency check is switched off. |
