Brake test for "Torque priority"
The following steps are performed when starting the brake test (setpoint application mode "700"). The sequence starts with axis group member 1 and is repeated for each additional axis group member.
- Start the two position monitoring functions.
- Set the axis group members that are not to be tested to controller inhibit (FCB 01) and release the brake on these axis group members.
- Wait (1 s) until the brake is released.
- Perform the brake test (FCB 21) for the axis group member to be tested. The active brake test is indicated by the feedback "Brake test active" (8521.8, Bit0 = 1).
- If one brake is present, wait for test result OK (8521.8, Bit3 = 1) or NOK (8521.8, Bit2 = 1) for brake 1. If 2 brakes are present, then wait for test result OK (8521.8, Bit5 = 1) or NOK (8521.8, Bit4 = 1) for brake 2. 8521.32 Bit0 is the selection for testing 1 or 2 brakes, not the test result. In addition, the bit "Brake test aborted" (8521.8 Bit1) is observed.
- End of the brake test on this axis group member and switch to the next axis group member.
- Apply the brake of the axis group member to be tested next (deactivate FCB 01). Wait (1 s) until brake is applied.
- Set the tested axis group member from step 4 to controller inhibit (FCB 01) and release the brake. Wait (1 s) until the brake is released.
- Perform the brake test for the next axis group member in the same way as described previously.
- The previous steps are repeated automatically for each axis group member until the brake test has been performed on all axis group members (maximum 4 axis group members).
INFORMATION: If position monitoring/skew monitoring is triggered during the brake test, the brakes are applied on all axis group members (even if they are currently being tested). For axis group members with a brake, it is already applied. However, this is not the case for axis group members with 2 brakes. This brake (brake 1 or brake 2) is then applied.