Basic settings
Parameter group | Description |
|---|---|
Higher-level MOVIKIT® | |
MOVIKIT® StackerCrane |
|
Index: 50030.255, Bit0 | |
IEC name: – | |
General | |
Activate simulation |
|
Index: 50000.2 | |
IEC name: Inverter.In.xSimulation | |
Additional functions | |
Energy coupling INFORMATION: The configuration menu becomes visible when activated. | Activate or deactivate the function to couple the software module with a power supply module for exchanging energy data. The actual function is implemented via a software module on the power supply module when it is activated. |
Index: 50100.240 | |
IEC name: – | |
Brake test | Activate or deactivate the function for using the "FCB 21 Brake test" drive function. INFORMATION: When using the additional function, refer to the more detailed information in chapter Brake test. |
Index: 50000.105 | |
IEC name: – | |
Additional process values of the inverter
INFORMATION: See Additional process values of the inverter. | Activate or deactivate the function for configuring additional process values (process input data) of the inverter. Afterwards, they are transferred via the fieldbus interface. When you activate the function, the fields for setting the number of additional process values and the process data profile are displayed. |
Index: – | |
IEC name: – | |