Additional process values of the inverter on the fieldbus
Additional process values of the inverter can be placed on the fieldbus using the "Optional process data".
If a MOVIKIT® MultiAxisController is cascaded in the project, the first cascaded axis is output in each case.
Do the following to configure the additional process values of the inverter to the fieldbus:
- In the configuration of the MOVIKIT® StackerCrane MultiMotion of an axis subordinate to the software module, activate the additional function "Additional process values of the inverter" in the "Module configuration" > "Basic settings" configuration menu and select the number of additional process values.
- In the configuration of the MOVIKIT® StackerCrane MultiMotion, the "Additional functions" > "Additional process values of the inverter" configuration menu is displayed.
- In the configuration of the MOVIKIT® StackerCrane MultiMotion, configure the function of the required additional process values in the "Additional functions" > "Additional process values of the inverter" configuration menu. The following table shows the corresponding default values:
PD | Function |
|---|---|
PI 13 | Analog inputs I/O card/AI2 scaled value variably filtered |
PI 14 | No function |
PI 15 | kWh counter/active power of active drive – high word |
PI 16 | kWh counter/active power of active drive – low word |
- In the configuration of the MOVIKIT® StackerCrane, activate the created additional process values in the "Module configuration" > "Optional process data" configuration menu.