Optimization case 4 – the Y-axis is the master axis, the Y-axis is in lowering mode

Initial situation: tyVmax > txVmax

The Y-axis is the master axis because it has a longer travel time than the X-axis due to its travel distance and the dynamic parameters.

The Y-axis is in lowering mode.

Optimization parameters: tyVmax = txVadjusted

The Y-axis starts immediately and operates with maximum dynamic parameters to maintain the cycle time. The X-axis also starts immediately, but moves at a reduced speed.

The speed of the X-axis is calculated in such a way that its travel movement ends when the Y-axis begins to decelerate.

Energy savings:

Reducing the travel speed of the X-axis means that it requires less energy. The energy released during the lowering operation of the Y-axis is provided to the X-axis.