Derating of the output current due to temperature and PWM frequency
INFORMATION

When using a CFX.. gateway, the temperature for calculating the derating must be assumed to be 5 K higher than expected in the control cabinet.
- Example:
- Expected control cabinet temperature: 45 °C
- Temperature for calculating the derating: 45 °C + 5 K = 50 °C
INFORMATION

Interpolate linearly for voltages between 400 V and 500 V.
The following tables show the values for the derating of the output current due to the temperature and PWM frequency:
Inverter | fPWM | Continuous current Icont | |
|---|---|---|---|
Vline: 3 × 400 V | Vline: 3 x 500 V | ||
Size 0S | 4 kHz | Operation up to max. 55 °C | Operation up to max. 40 °C |
8 kHz | Operation up to max. 50 °C | Operation up to max. 40 °C | |
16 kHz | Operation up to max. 50 °C | Not possible | |
Size 0S | 4 kHz | Operation up to max. 60 °C | Operation up to max. 55 °C |
8 kHz | Operation up to max. 55 °C | Operation up to max. 55 °C | |
16 kHz | Operation up to max. 55 °C | Operation up to max. 50 °C | |
Inverter | fPWM | Continuous current Icont |
|---|---|---|
Vline: 1 × 230 V | ||
Size 0S | 4 kHz | Operation up to max. 55 °C |
8 kHz | Operation up to max. 50 °C | |
16 kHz | Operation up to max. 50 °C | |
Size 0S | 4 kHz | Operation up to max. 60 °C |
8 kHz | Operation up to max. 55 °C | |
16 kHz | Operation up to max. 55 °C |