MOVIKIT® Drive

MOVIKIT® software modules are standardized control programs with a defined process data interface and a user-friendly configuration and diagnostics interface.

The "Drive" category includes MOVIKIT® software modules that provide single-axis functionalities and are operated directly on the inverter.

As a rule, the MOVIKIT® software modules are operated by a higher-level third-party controller via process data and cover a wide range of applications from speed-controlled applications, for example in materials handling technology, to positioning applications. No programming knowledge is required to use the MOVIKIT® Drive software modules. There is guided startup and a user-friendly operating and diagnostics interface is available.

Properties:
  • Wide range of functions
  • User-friendly user interface
  • Input of parameters required only for the application
  • Guided parameterization instead of complicated programming
  • No programming experience required
  • Simple training, therefore quick project planning and startup
  • All motions are controlled directly in the inverter

The inverter can be ordered with a specific application level. The use of different MOVIKIT® software modules in the "Drive" category is allocated to every application level.

Application level

MOVIKIT® "Drive" category software module

0

Standard delivery state:
Activation for MOVIKIT® software modules with application level 0, e.g. for MOVIKIT® Velocity Drive, MOVIKIT® Torque Drive.

1

Activation for MOVIKIT® software modules with application level 1, e.g. for MOVIKIT® RapidCreepPositioning Drive.

2

Enabling for customer-specific MOVIKIT® software modules