Single core, without conductor end sleeve, rigid or flexible
Inverter | Terminal | Terminal type | Stripping length in mm | Cable cross section in mm2 | |||
|---|---|---|---|---|---|---|---|
Rigid | Flexible | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
Size 0S | X1 | Screw terminalSEW‑EURODRIVE recommends using conductor end sleeves for installation with screw terminals and flexible cable. | 8 | 0.2 | 2.5 | 0.2 | 2.5 |
Size 0L | X1 | 10 | 0.2 | 10 | 0.2 | 6 | |
Size 0S | X2 | 8 | 0.2 | 2.5 | 0.2 | 2.5 | |
Size 0L | X2 | 10 | 0.2 | 10 | 0.2 | 6 | |
Size 0S/0L | X25 | 8 | 0.14 | 1.5 | 0.14 | 1.5 | |
Size 0S/0L | X26 | 8 | 0.14 | 1.5 | 0.14 | 1.5 | |
Gateway | X5 | Spring terminal | 10 | 0.2 | 2.5 | 0.2 | 2.5 |