Input

Unit

MDX91A-....-5.3-4..

Size

8

Type

3800

4700

5880

Nominal line voltage (in accordance with EN 50160) Vline

V

380 – 500 V

Nominal current AC IN

A

342

423

529

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

Yes

Connection contacts X1

–

M12, each terminal is available twice.