Output

Unit

MDX91A-....-5.3-4..

Size

8

Type

3800

4700

5880

Output voltage Uout

V

0 – VlineIn inverter operation, it is technically impossible to provide the full line voltage (with direct power supply) at the output. The output voltage is generated from the DC link circuit and depends, among other things, on the level of its voltage, the control mode, and the operating point. Typically, the maximum output voltage in motor operation is approx. 8% below the line voltage.

Motor power ASM PMot

kW

200

250

315

Nominal output current IN at the smallest possible PWM frequency

A

380

470

588

Overload capacity

–

150% IN max. 30 s at fPWM = 2.5 kHz

Continuous output current at f = 0 Hz

–

100% × IN at fPWM = 2.5 kHz

Apparent output power SN

kVA

264

326

408

Nominal DC link voltage VDCL_nom

V

DC 560

Maximum DC link voltage UDCL_max

V

DC 980

PWM frequency fPWM

kHz

2.5, 4 (adjustable)

Maximum output frequency fmax

Hz

599

See chapter Characteristics of the control modes

Connection contacts X2

–

M12, each terminal is available twice.