Input

Unit

MDX9.A-....-2.3-4..

MDX91A-....-2.3-4..

Size

4

5

6

Type

0213

0290

0420

0570

0840

1080

Nominal line voltage (in accordance with EN 50160) Vline

V

3 × AC 200 – 240

Nominal current AC IN

A

19.2

26.1

37.8

51.3

75.6

97.2

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

Yes

Connection contacts X1

–

Plug connector

M8 bolt

M10 bolt