General

Unit

MDX9.A-....-2.3-4..

Size

2

3

Type

0070

0093

0140

Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section".

W

51

72

105

Power consumption 24 V

W

20

Interference suppression

–

EMC filter limit value category C2 according to EN 61800-3

PE connection

–

M4 screw

M4 screw and M6 bolt

Permitted number of times power may be switched on/off per minute

min-1

1

Minimum switch-off time for power off

s

10

Mass

–

4.4

5.7