Input

Unit

MDX9.A-....-5.3-4..

Size

3

4

5

Type

0125

0160

0240

0320

0460

0620

0750

Nominal line voltage (in accordance with EN 50160) Vline

V

3 × AC 380 – 500

Nominal current AC IN

A

11.3

14.4

21.6

28.8

41.4

55.8

67.5

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

No

Yes

Connection contacts X1

–

Plug connector

M8 bolt