Motor extension cables ../SH..

 

 

Motor side

 

Inverter side

Fixed installation

Cable carrier installation

Cable type

Connector type/
size

Cable cross section

Connector type/
size

Part number

Motor extension cable

SH1 / M23

SpeedTec

4 × 1.5 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2

SH1 / M23

SpeedTec

–

18191347

4 × 2.5 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2

–

18191355

4 × 4 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2

–

18191363

SHB / M40

SpeedTec

4 × 6 mm2 + 3 × 1.5 mm2 + 4 × 0.34 mm2

SHB / M40

SpeedTec

–

18191371

4 × 10 mm2 + 3 × 1.5 mm2 + 4 × 0.34 mm2

–

18191398